Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
DRV-..L/S - Non-return valves, double-sided cutting ring connection
Bill of material
DRV-06S 808.3104.060.30
TYPE
Type
DRV-06S
MATNR
Mat.-Nr.
808.3104.060.30
SERIE
Serie
S
PN
Pressure nom.
800 bar
D1
Diameter
6 mm
M1
Thread
14x1.5
L1
Length
64.5 mm
L2
Length
34.5 mm
SW1
Width across flats
17 mm
SW2
Width across flats
17 mm
E
Diameter
4.0 mm
KG
Weight
117 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices