Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XDRV-..L/S - Non-return valves, double-sided tube connection, without nut and cutting ring
Bill of material
XDRV-42L 806.3104.420.20
TYPE
Type
XDRV-42L
MATNR
Mat.-Nr.
806.3104.420.20
SERIE
Serie
L
PN
Pressure nom.
250 bar
D1
Diameter
42 mm
M1
Thread
52x2.0
L
Length
96.5 mm
L2
Length
74.0 mm
SW2
Width across flats
60 mm
E
Diameter
28.0 mm
KG
Weight
1205 g/Pcs
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices