Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XDRV-..L/S - Non-return valves, double-sided tube connection, without nut and cutting ring
Bill of material
XDRV-38S 806.3104.380.30
TYPE
Type
XDRV-38S
MATNR
Mat.-Nr.
806.3104.380.30
SERIE
Serie
S
PN
Pressure nom.
420 bar
D1
Diameter
38 mm
M1
Thread
52x2.0
L
Length
107.5 mm
L2
Length
75.0 mm
SW2
Width across flats
60 mm
E
Diameter
28.0 mm
KG
Weight
1334 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices