Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XDRV-..L/S - Non-return valves, double-sided tube connection, without nut and cutting ring
Bill of material
XDRV-25S 806.3104.250.30
TYPE
Type
XDRV-25S
MATNR
Mat.-Nr.
806.3104.250.30
SERIE
Serie
S
PN
Pressure nom.
420 bar
D1
Diameter
25 mm
M1
Thread
36x2.0
L
Length
82.5 mm
L2
Length
58.0 mm
SW2
Width across flats
46 mm
E
Diameter
18.0 mm
KG
Weight
605 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices