Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XDRV-..L/S - Non-return valves, double-sided tube connection, without nut and cutting ring
Bill of material
XDRV-10S 806.3104.100.30
TYPE
Type
XDRV-10S
MATNR
Mat.-Nr.
806.3104.100.30
SERIE
Serie
S
PN
Pressure nom.
800 bar
D1
Diameter
10 mm
M1
Thread
18x1.5
L
Length
55.5 mm
L2
Length
40.0 mm
SW2
Width across flats
24 mm
E
Diameter
7.0 mm
KG
Weight
120 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices