Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XDRV-..L/S - Non-return valves, double-sided tube connection, without nut and cutting ring
Bill of material
XDRV-10L 806.3104.100.20
TYPE
Type
XDRV-10L
MATNR
Mat.-Nr.
806.3104.100.20
SERIE
Serie
L
PN
Pressure nom.
500 bar
D1
Diameter
10 mm
M1
Thread
16x1.5
L
Length
54.5 mm
L2
Length
40.5 mm
SW2
Width across flats
24 mm
E
Diameter
7.0 mm
KG
Weight
112 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices