Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XDRV-..L/S - Non-return valves, double-sided tube connection, without nut and cutting ring
Bill of material
XDRV-08L 806.3104.080.20
TYPE
Type
XDRV-08L
MATNR
Mat.-Nr.
806.3104.080.20
SERIE
Serie
L
PN
Pressure nom.
500 bar
D1
Diameter
8 mm
M1
Thread
14x1.5
L
Length
44.0 mm
L2
Length
30.0 mm
SW2
Width across flats
19 mm
E
Diameter
6.0 mm
KG
Weight
56 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices