Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
EDKOS-45° - Tapered nipples, 45° elbow, for fittings with 24° taper
Bill of material
EDKOS-12S DN10-45° 728.3945.312
TYPE
Type
EDKOS-12S DN10-45°
MATNR
Mat.-Nr.
728.3945.312
SERIE
Serie
S
D1
Diameter
12 mm
D2
Diameter
9.5 mm
D3
Diameter
7.0 mm
D4
Diameter
11.7 mm
M
Thread
20x1.5
L1
Length
85.5 mm
L2
Length
22.5 mm
L3
Length
55.5 mm
SW1
Width across flats
24 mm
KG
73 g/Pcs
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices