Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
EDKOS-45° - Tapered nipples, 45° elbow, for fittings with 24° taper
Bill of material
EDKOS-12S DN08-45° 728.3945.212
TYPE
Type
EDKOS-12S DN08-45°
MATNR
Mat.-Nr.
728.3945.212
SERIE
Serie
S
D1
Diameter
12 mm
D2
Diameter
8.0 mm
D3
Diameter
5.0 mm
D4
Diameter
11.7 mm
M
Thread
20x1.5
L1
Length
77.5 mm
L2
Length
21.0 mm
L3
Length
50.5 mm
SW1
Width across flats
24 mm
KG
70 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices