Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
EDKOL-90° - Tapered nipples, 90° elbow, for fittings with 24° taper
Bill of material
EDKOL-35L DN31-90° 728.3925.835
TYPE
Type
EDKOL-35L DN31-90°
MATNR
Mat.-Nr.
728.3925.835
SERIE
Serie
L
D1
Diameter
35 mm
D2
Diameter
32.0 mm
D3
Diameter
27.0 mm
D4
Diameter
34.7 mm
M
Thread
45x2.0
L1
Length
172 mm
L2
Length
116 mm
L3
Length
117.0 mm
SW1
Width across flats
50 mm
KG
638 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices