Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
EDKOL-90° - Tapered nipples, 90° elbow, for fittings with 24° taper
Bill of material
EDKOL-22L DN19-90° 728.3925.622
TYPE
Type
EDKOL-22L DN19-90°
MATNR
Mat.-Nr.
728.3925.622
SERIE
Serie
L
D1
Diameter
22 mm
D2
Diameter
19.0 mm
D3
Diameter
15.0 mm
D4
Diameter
21.7 mm
M
Thread
30x2.0
L1
Length
102 mm
L2
Length
62 mm
L3
Length
63.0 mm
SW1
Width across flats
36 mm
KG
240 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices