Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
EDKOL-90° - Tapered nipples, 90° elbow, for fittings with 24° taper
Bill of material
EDKOL-18L DN16-90° 728.3925.518
TYPE
Type
EDKOL-18L DN16-90°
MATNR
Mat.-Nr.
728.3925.518
SERIE
Serie
L
D1
Diameter
18 mm
D2
Diameter
16.0 mm
D3
Diameter
12.0 mm
D4
Diameter
17.7 mm
M
Thread
26x1.5
L1
Length
84 mm
L2
Length
54 mm
L3
Length
50.5 mm
SW1
Width across flats
32 mm
KG
169 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices