Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
EDKOL-90° - Tapered nipples, 90° elbow, for fittings with 24° taper
Bill of material
EDKOL-12L DN12-90° 728.3925.412
TYPE
Type
EDKOL-12L DN12-90°
MATNR
Mat.-Nr.
728.3925.412
SERIE
Serie
L
D1
Diameter
12 mm
D2
Diameter
13.0 mm
D3
Diameter
8.0 mm
D4
Diameter
11.7 mm
M
Thread
18x1.5
L1
Length
70 mm
L2
Length
51 mm
L3
Length
38.0 mm
SW1
Width across flats
22 mm
KG
95 g/Pcs
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices