Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
EDKOL-90° - Tapered nipples, 90° elbow, for fittings with 24° taper
Bill of material
EDKOL-12L DN10-90° 728.3925.312
TYPE
Type
EDKOL-12L DN10-90°
MATNR
Mat.-Nr.
728.3925.312
SERIE
Serie
L
D1
Diameter
12 mm
D2
Diameter
9.5 mm
D3
Diameter
7.0 mm
D4
Diameter
11.7 mm
M
Thread
18x1.5
L1
Length
60 mm
L2
Length
38 mm
L3
Length
30.0 mm
SW1
Width across flats
22 mm
KG
61 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices