Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
EDKOL-90° - Tapered nipples, 90° elbow, for fittings with 24° taper
Bill of material
EDKOL-10L DN08-90° 728.3925.210
TYPE
Type
EDKOL-10L DN08-90°
MATNR
Mat.-Nr.
728.3925.210
SERIE
Serie
L
D1
Diameter
10 mm
D2
Diameter
8.0 mm
D3
Diameter
5.0 mm
D4
Diameter
9.7 mm
M
Thread
16x1.5
L1
Length
58 mm
L2
Length
34 mm
L3
Length
31.5 mm
SW1
Width across flats
19 mm
KG
47 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices