Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
EDKOL-90° - Tapered nipples, 90° elbow, for fittings with 24° taper
Bill of material
EDKOL-06L DN06-90° 728.3925.106
TYPE
Type
EDKOL-06L DN06-90°
MATNR
Mat.-Nr.
728.3925.106
SERIE
Serie
L
D1
Diameter
6 mm
D2
Diameter
6.5 mm
D3
Diameter
2.5 mm
D4
Diameter
5.7 mm
M
Thread
12x1.5
L1
Length
52 mm
L2
Length
30 mm
L3
Length
25.5 mm
SW1
Width across flats
14 mm
KG
28 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices