Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
EDKOL-45° - Tapered nipples, 45° elbow, for fittings with 24° taper
Bill of material
EDKOL-28L DN25-45° 728.3915.725
TYPE
Type
EDKOL-28L DN25-45°
MATNR
Mat.-Nr.
728.3915.725
SERIE
Serie
L
D1
Diameter
28 mm
D2
Diameter
25.5 mm
D3
Diameter
21.0 mm
D4
Diameter
27.7 mm
M
Thread
36x2.0
L1
Length
148.0 mm
L2
Length
45.0 mm
L3
Length
100.0 mm
SW1
Width across flats
41 mm
KG
336 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices