Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
EDKOL-45° - Tapered nipples, 45° elbow, for fittings with 24° taper
Bill of material
EDKOL-12L DN12-45° 728.3915.412
TYPE
Type
EDKOL-12L DN12-45°
MATNR
Mat.-Nr.
728.3915.412
SERIE
Serie
L
D1
Diameter
12 mm
D2
Diameter
13.0 mm
D3
Diameter
8.0 mm
D4
Diameter
11.7 mm
M
Thread
18x1.5
L1
Length
97.5 mm
L2
Length
29.5 mm
L3
Length
65.5 mm
SW1
Width across flats
22 mm
KG
95 g/Pcs
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices