Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
EDKOL-45° - Tapered nipples, 45° elbow, for fittings with 24° taper
Bill of material
EDKOL-10L DN10-45° 728.3915.310
TYPE
Type
EDKOL-10L DN10-45°
MATNR
Mat.-Nr.
728.3915.310
SERIE
Serie
L
D1
Diameter
10 mm
D2
Diameter
9.5 mm
D3
Diameter
7.0 mm
D4
Diameter
9.7 mm
M
Thread
16x1.5
L1
Length
81.5 mm
L2
Length
21.5 mm
L3
Length
51.5 mm
SW1
Width across flats
19 mm
KG
53 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices