Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
EDKL - Nipples with universal taper, straight
Bill of material
EDKL-42L DN38 728.3805.942
TYPE
Type
EDKL-42L DN38
MATNR
Mat.-Nr.
728.3805.942
SERIE
Serie
L
D1
Diameter
35 mm
D2
Diameter
38.5 mm
D3
Diameter
33.0 mm
D4
Diameter
42.7 mm
M
Thread
52x2.0
L1
Length
86.0 mm
L2
Length
28.5 mm
SW1
Width across flats
60 mm
KG
470 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices