Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
EDKL - Nipples with universal taper, straight
Bill of material
EDKL-28L DN25 728.3805.728
TYPE
Type
EDKL-28L DN25
MATNR
Mat.-Nr.
728.3805.728
SERIE
Serie
L
D1
Diameter
28 mm
D2
Diameter
25.5 mm
D3
Diameter
21.0 mm
D4
Diameter
29.1 mm
M
Thread
36x2.0
L1
Length
75.0 mm
L2
Length
27.0 mm
SW1
Width across flats
41 mm
KG
211 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices