Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
EDKL - Nipples with universal taper, straight
Bill of material
EDKL-22L DN19 728.3805.620
TYPE
Type
EDKL-22L DN19
MATNR
Mat.-Nr.
728.3805.620
SERIE
Serie
L
D1
Diameter
22 mm
D2
Diameter
19.0 mm
D3
Diameter
15.0 mm
D4
Diameter
23.1 mm
M
Thread
30x2.0
L1
Length
65.0 mm
L2
Length
26.0 mm
SW1
Width across flats
36 mm
KG
156 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices