Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
EDKL - Nipples with universal taper, straight
Bill of material
EDKL-18L DN16 728.3805.518
TYPE
Type
EDKL-18L DN16
MATNR
Mat.-Nr.
728.3805.518
SERIE
Serie
L
D1
Diameter
18 mm
D2
Diameter
16.0 mm
D3
Diameter
12.0 mm
D4
Diameter
19.5 mm
M
Thread
26x1.5
L1
Length
54.0 mm
L2
Length
20.0 mm
SW1
Width across flats
32 mm
KG
106 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices