Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
EDKL - Nipples with universal taper, straight
Bill of material
EDKL-15L DN12 728.3805.415
TYPE
Type
EDKL-15L DN12
MATNR
Mat.-Nr.
728.3805.415
SERIE
Serie
L
D1
Diameter
15 mm
D2
Diameter
13.0 mm
D3
Diameter
9.5 mm
D4
Diameter
16.5 mm
M
Thread
22x1.5
L1
Length
52.0 mm
L2
Length
20.0 mm
SW1
Width across flats
27 mm
KG
76 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices