Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
EDKL - Nipples with universal taper, straight
Bill of material
EDKL-12L DN10 728.3805.312
TYPE
Type
EDKL-12L DN10
MATNR
Mat.-Nr.
728.3805.312
SERIE
Serie
L
D1
Diameter
12 mm
D2
Diameter
9.5 mm
D3
Diameter
7.0 mm
D4
Diameter
13.5 mm
M
Thread
18x1.5
L1
Length
50.0 mm
L2
Length
20.0 mm
SW1
Width across flats
22 mm
KG
49 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices