Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
EDKL - Nipples with universal taper, straight
Bill of material
EDKL-08L DN08 728.3805.208
TYPE
Type
EDKL-08L DN08
MATNR
Mat.-Nr.
728.3805.208
SERIE
Serie
L
D1
Diameter
8 mm
D2
Diameter
8.0 mm
D3
Diameter
5.0 mm
D4
Diameter
9.3 mm
M
Thread
14x1.5
L1
Length
47.0 mm
L2
Length
20.0 mm
SW1
Width across flats
17 mm
KG
32 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices