Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
EDKL - Nipples with universal taper, straight
Bill of material
EDKL-10L DN06 728.3805.110
TYPE
Type
EDKL-10L DN06
MATNR
Mat.-Nr.
728.3805.110
SERIE
Serie
L
D1
Diameter
10 mm
D2
Diameter
6.5 mm
D3
Diameter
4.0 mm
D4
Diameter
11.5 mm
M
Thread
16x1.5
L1
Length
46.0 mm
L2
Length
19.0 mm
SW1
Width across flats
19 mm
KG
34 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices