Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
EDKL - Nipples with universal taper, straight
Bill of material
EDKL-06L DN06 728.3805.106
TYPE
Type
EDKL-06L DN06
MATNR
Mat.-Nr.
728.3805.106
SERIE
Serie
L
D1
Diameter
6 mm
D2
Diameter
6.5 mm
D3
Diameter
4.0 mm
D4
Diameter
7.3 mm
M
Thread
12x1.5
L1
Length
47.0 mm
L2
Length
20.0 mm
SW1
Width across flats
14 mm
KG
20 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices