Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
ECES - Male adaptor nipples with 24° taper, for tube fittings
Bill of material
ECES-38S DN31 726.6605.838
TYPE
Type
ECES-38S DN31
MATNR
Mat.-Nr.
726.6605.838
SERIE
Serie
S
D1
Diameter
38 mm
D2
Diameter
32.0 mm
D3
Diameter
27.0 mm
M
Thread
52x2.0
L1
Length
100.0 mm
L2
Length
45.5 mm
SW1
Width across flats
55 mm
KG
535 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices