Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
ECES - Male adaptor nipples with 24° taper, for tube fittings
Bill of material
ECES-30S DN25 726.6605.730
TYPE
Type
ECES-30S DN25
MATNR
Mat.-Nr.
726.6605.730
SERIE
Serie
S
D1
Diameter
30 mm
D2
Diameter
25.5 mm
D3
Diameter
21.0 mm
M
Thread
42x2.0
L1
Length
87.0 mm
L2
Length
39.0 mm
SW1
Width across flats
46 mm
KG
320 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices