Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
ECES - Male adaptor nipples with 24° taper, for tube fittings
Bill of material
ECES-20S DN16 726.6605.520
TYPE
Type
ECES-20S DN16
MATNR
Mat.-Nr.
726.6605.520
SERIE
Serie
S
D1
Diameter
20 mm
D2
Diameter
16.0 mm
D3
Diameter
12.0 mm
M
Thread
30x2.0
L1
Length
64.5 mm
L2
Length
30.5 mm
SW1
Width across flats
30 mm
KG
125 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices