Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
ECES - Male adaptor nipples with 24° taper, for tube fittings
Bill of material
ECES-16S DN12 726.6605.416
TYPE
Type
ECES-16S DN12
MATNR
Mat.-Nr.
726.6605.416
SERIE
Serie
S
D1
Diameter
16 mm
D2
Diameter
13.0 mm
D3
Diameter
9.5 mm
M
Thread
24x1.5
L1
Length
59.5 mm
L2
Length
27.5 mm
SW1
Width across flats
24 mm
KG
75 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices