Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
ECES - Male adaptor nipples with 24° taper, for tube fittings
Bill of material
ECES-14S DN10 726.6605.314
TYPE
Type
ECES-14S DN10
MATNR
Mat.-Nr.
726.6605.314
SERIE
Serie
S
D1
Diameter
14 mm
D2
Diameter
9.5 mm
D3
Diameter
7.0 mm
M
Thread
22x1.5
L1
Length
56.5 mm
L2
Length
26.5 mm
SW1
Width across flats
22 mm
KG
55 g/Pcs
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices