Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
ECES - Male adaptor nipples with 24° taper, for tube fittings
Bill of material
ECES-12S DN10 726.6605.312
TYPE
Type
ECES-12S DN10
MATNR
Mat.-Nr.
726.6605.312
SERIE
Serie
S
D1
Diameter
12 mm
D2
Diameter
9.5 mm
D3
Diameter
7.0 mm
M
Thread
20x1.5
L1
Length
54.5 mm
L2
Length
24.5 mm
SW1
Width across flats
22 mm
KG
50 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices