Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
ECES - Male adaptor nipples with 24° taper, for tube fittings
Bill of material
ECES-10S DN08 726.6605.210
TYPE
Type
ECES-10S DN08
MATNR
Mat.-Nr.
726.6605.210
SERIE
Serie
S
D1
Diameter
10 mm
D2
Diameter
8.0 mm
D3
Diameter
5.0 mm
M
Thread
18x1.5
L1
Length
50.0 mm
L2
Length
23.0 mm
SW1
Width across flats
19 mm
KG
35 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices