Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
ECEL - Male adaptor nipples with 24° taper, for tube fittings
Bill of material
ECEL-42L DN38 726.6505.942
TYPE
Type
ECEL-42L DN38
MATNR
Mat.-Nr.
726.6505.942
SERIE
Serie
L
D1
Diameter
42 mm
D2
Diameter
38.5 mm
D3
Diameter
33.0 mm
M
Thread
52x2.0
L1
Length
96.0 mm
L2
Length
38.5 mm
SW1
Width across flats
55 mm
KG
460 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices