Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
ECEL - Male adaptor nipples with 24° taper, for tube fittings
Bill of material
ECEL-35L DN31 726.6505.835
TYPE
Type
ECEL-35L DN31
MATNR
Mat.-Nr.
726.6505.835
SERIE
Serie
L
D1
Diameter
35 mm
D2
Diameter
32.0 mm
D3
Diameter
27.0 mm
M
Thread
45x2.0
L1
Length
91.0 mm
L2
Length
35.5 mm
SW1
Width across flats
46 mm
KG
310 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices