Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
ECEL - Male adaptor nipples with 24° taper, for tube fittings
Bill of material
ECEL-22L DN19 726.6505.622
TYPE
Type
ECEL-22L DN19
MATNR
Mat.-Nr.
726.6505.622
SERIE
Serie
L
D1
Diameter
22 mm
D2
Diameter
19.0 mm
D3
Diameter
15.0 mm
M
Thread
30x2.0
L1
Length
68.0 mm
L2
Length
29.0 mm
SW1
Width across flats
32 mm
KG
125 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices