Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
ECEL - Male adaptor nipples with 24° taper, for tube fittings
Bill of material
ECEL-18L DN12 726.6505.418
TYPE
Type
ECEL-18L DN12
MATNR
Mat.-Nr.
726.6505.418
SERIE
Serie
L
D1
Diameter
18 mm
D2
Diameter
13.0 mm
D3
Diameter
9.5 mm
M
Thread
26x1.5
L1
Length
57.5 mm
L2
Length
25.5 mm
SW1
Width across flats
27 mm
KG
80 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices