Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
ECEL - Male adaptor nipples with 24° taper, for tube fittings
Bill of material
ECEL-15L DN10 726.6505.315
TYPE
Type
ECEL-15L DN10
MATNR
Mat.-Nr.
726.6505.315
SERIE
Serie
L
D1
Diameter
15 mm
D2
Diameter
9.5 mm
D3
Diameter
7.0 mm
M
Thread
22x1.5
L1
Length
54.5 mm
L2
Length
24.5 mm
SW1
Width across flats
22 mm
KG
50 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices