Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
ECEL - Male adaptor nipples with 24° taper, for tube fittings
Bill of material
ECEL-12L DN10 726.6505.312
TYPE
Type
ECEL-12L DN10
MATNR
Mat.-Nr.
726.6505.312
SERIE
Serie
L
D1
Diameter
12 mm
D2
Diameter
9.5 mm
D3
Diameter
7.0 mm
M
Thread
18x1.5
L1
Length
52.5 mm
L2
Length
22.5 mm
SW1
Width across flats
19 mm
KG
35 g/Pcs
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices