Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
ECEL - Male adaptor nipples with 24° taper, for tube fittings
Bill of material
ECEL-12L DN06 726.6505.112
TYPE
Type
ECEL-12L DN06
MATNR
Mat.-Nr.
726.6505.112
SERIE
Serie
L
D1
Diameter
12 mm
D2
Diameter
6.5 mm
D3
Diameter
4.0 mm
M
Thread
18x1.5
L1
Length
49.0 mm
L2
Length
22.0 mm
SW1
Width across flats
19 mm
KG
30 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices