Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
EAGK - Male adaptor nipples BSPT, with 60° taper
Bill of material
EAGK-R5.4 DN31 726.6045.828
TYPE
Type
EAGK-R5.4 DN31
MATNR
Mat.-Nr.
726.6045.828
D2
Diameter
32.0 mm
D3
Diameter
27.0 mm
R
Thread
1 1/4 Inch
L1
Length
95.0 mm
L2
Length
39.5 mm
SW1
Width across flats
46 mm
KG
351 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices