Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
EAGK - Male adaptor nipples BSPT, with 60° taper
Bill of material
EAGK-R1.1 DN25 726.6045.725
TYPE
Type
EAGK-R1.1 DN25
MATNR
Mat.-Nr.
726.6045.725
D2
Diameter
25.5 mm
D3
Diameter
21.0 mm
R
Thread
1 Inch
L1
Length
83.0 mm
L2
Length
35.0 mm
SW1
Width across flats
36 mm
KG
199 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices