Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
EAGK - Male adaptor nipples BSPT, with 60° taper
Bill of material
EAGK-R3.4 DN12 726.6045.414
TYPE
Type
EAGK-R3.4 DN12
MATNR
Mat.-Nr.
726.6045.414
D2
Diameter
13.0 mm
D3
Diameter
9.5 mm
R
Thread
3/4 Inch
L1
Length
62.5 mm
L2
Length
30.5 mm
SW1
Width across flats
27 mm
KG
107 g/Pcs
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices