Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
EAGK - Male adaptor nipples BSPT, with 60° taper
Bill of material
EAGK-R1.2 DN12 726.6045.412
TYPE
Type
EAGK-R1.2 DN12
MATNR
Mat.-Nr.
726.6045.412
D2
Diameter
13.0 mm
D3
Diameter
9.5 mm
R
Thread
1/2 Inch
L1
Length
58.5 mm
L2
Length
26.5 mm
SW1
Width across flats
22 mm
KG
66 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices