Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
EAGK - Male adaptor nipples BSPT, with 60° taper
Bill of material
EAGK-R3.8 DN08 726.6045.210
TYPE
Type
EAGK-R3.8 DN08
MATNR
Mat.-Nr.
726.6045.210
D2
Diameter
8.0 mm
D3
Diameter
5.0 mm
R
Thread
3/8 Inch
L1
Length
50.0 mm
L2
Length
23.0 mm
SW1
Width across flats
17 mm
KG
34 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices