Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
EAGF - Male adaptor nipples BSPP
Bill of material
EAGF-G3.2 DN38 726.6035.930
TYPE
Type
EAGF-G3.2 DN38
MATNR
Mat.-Nr.
726.6035.930
D2
Diameter
38.5 mm
D3
Diameter
33.0 mm
G
Thread
1 1/2 Inch
L1
Length
102.0 mm
L2
Length
44.5 mm
SW1
Width across flats
50 mm
KG
465 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices