Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
EAGF - Male adaptor nipples BSPP
Bill of material
EAGF-G5.4 DN31 726.6035.828
TYPE
Type
EAGF-G5.4 DN31
MATNR
Mat.-Nr.
726.6035.828
D2
Diameter
32.0 mm
D3
Diameter
27.0 mm
G
Thread
1 1/4 Inch
L1
Length
98.0 mm
L2
Length
42.5 mm
SW1
Width across flats
46 mm
KG
380 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices