Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
EAGF - Male adaptor nipples BSPP
Bill of material
EAGF-G5.4 DN25 726.6035.728
TYPE
Type
EAGF-G5.4 DN25
MATNR
Mat.-Nr.
726.6035.728
D2
Diameter
25.5 mm
D3
Diameter
21.0 mm
G
Thread
1 1/4 Inch
L1
Length
90.0 mm
L2
Length
42.0 mm
SW1
Width across flats
46 mm
KG
400 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices